Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YVUH_YVUT_YVUY - Compressed Spring¡¤Inner Diameter Reference Stainless Steel Type, Allowable Displacement L¡Á45%/L¡Á60%
Bill of material
YVUH-D3-L10
CODE
Code
TYPE1
Type
Inner diameter reference stainless steel type
TYPE2
Type
Standard type
GBMAT
Chinese Standard Material
0Cr18Ni9 mm
MAT
Equivalent Material
SUS304-WPB
DI
Allowable Displacement
CO
Spring Constant Tolerance
±10%
D
mm
DTOL
D Tolerance
+0.6/+0.1
L
mm
LTOL
L tolerance
±1
D1
mm
DD
d
mm
L1
Compression Length (Reference)
mm
F
Fmax
N
Allowable load NNmax
THCS
Spring Constant NN/mm
LINK
Website
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D