Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Z-LASER
Description
Z-Fiber - High-end laser with active cooling
Bill of material
FIBXXXXXX
PREVIEW
Preview
ARTNR
Article No.
FIBXXXXXX
GWT
Weight
0,46 kg
GRS
Size
105,25 x 82,5 x 36,6 mm
GHM
Housing material
Aluminium
WLG
Wavelength
450, 520, 640, 660, 785 nm
OEW
Fan angle
10, 20, 30 °
PJK
Projection
line
FKS
Focus
manual focus
DMR
Diameter
10 mm
VSS
Supply voltage
5 VDC – 30 VDC
IPS
IP Protection class
IP 50
AWB
Scope
Machine Vision, OEM
DBT
Data sheet
https://z-laser.com/wp-content/uploads/_download/Datasheets/English/Z-LASER_Datasheet_Z-Fiber.pdf
PDI
Product information
https://z-laser.com/produkte/lasermodul/z-fiber/
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D