Catalog navigation
CAD model selection
Selectable products: 66
HELP_VARIABLE
Company
STRACK
Description
Z3_POS01 - Latch bar
Bill of material
Z3-21-01-120-75 XL1=0
TYPE
(Type)
POS
(Pos)
01
L1
(L1)
mm
XL1
Reduce latch bar (XL1)
mm
Enter value for XL1
Reduce latch bar (XL1)
mm
cm
inch
ft
S1MAX
(S1max)
mm
L4
(L4)
mm
L5
(L5)
mm
L6
(L6)
mm
L7
(L7)
0.00 mm
L8
(L8)
mm
L9
(L9)
0 mm
LK
(LK)
mm
D1
(D1)
mm
D2
(D2)
mm
D3
(D3)
mm
DG
(DG)
mm
DK
(DK)
mm
F1
(F1)
mm
F2
(F2)
mm
F3
(F3)
mm
F4
(F4)
3.5 mm
W4
(W4)
30 mm
SW
(SW)
mm
XL5
(XL5)
mm
W5
(W5)
mm
SWECK
(SWECK)
mm
N1
(N1)
mm
N2
(N2)
mm
N3
(N3)
mm
XL1MAX
(XL1max)
mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D