Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
STRACK
Description
Z4516 - Roller-guide element
Bill of material
Z4516-1
PDF
PDF-INFO
PDF
TYPE
(Type)
L1
(L1)
mm
B1
(B1)
22 mm
L
(L)
mm
B2
(B2)
mm
H2
(h2)
mm
H3
(h3)
mm
H4
(h4)
mm
X
(X)
5 mm
Y
(Y)
6 mm
D3
(d3)
mm
L3
(L3)
mm
L5
(L5)
mm
D
(D)
mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D