Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
ZB0073 - Safety rope emergency stop switch
Bill of material
ZB0073
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
ZB0073: Safety rope emergency stop switch; snap-action contact; max. switching v
DESCLONG
Long Description
Safety rope emergency stop switch; snap-action contact; max. switching voltage: 240 V; switching capacity: 720 VA; thermal current: 10 A; terminals
BN
Bestellnummer
ZB0073
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
Rope Switch RH LED 110V AC
ERPGRSUPPLIER
ERP Group Supplier
K6
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D