Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Elesa+Ganter
Description
ZCL-1.5-VD - Spur Gears
Bill of material
Spur Gears ZCL-1.5-20-VD
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
Module M
1.5
DIM02
No. of teeth Z
DIM03
Dp
mm
DIM04
D
mm
DIM05
L
30 mm
DIM06
Ø d G7
mm
DIM07
d1
mm
DIM08
d2
mm
DIM09
l1
17 mm
DIM10
Max. torgue
Nm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D