Catalog navigation
Селекция на CAD модел
Налични продукти: 14
HELP_VARIABLE
Company
HEFA
Description
ZD80AB_BB - Simple adjustment assembly of Axis X · Feed screw type · Standard type
Bill of material
ZD80AB-60B
CNSORDERNO
SC
Series code
LX
type
TH
thickness
10 mm
ZC
Main material
A6063
MBST
Main body surface treatment
Black anodizing
GSM
Guide shaft material
SUS304
KM
Knob material
SUS303
FSM
Feed screw material
SUS304
LSNM
Material of lead screw nut
brass
GG
Specifications
SS
Slide surface
mm
YDL
Amount of movement
LRL
Load resistance level
LRV
Load resistant vertical
RKR
Rotation of the knob by 1 revolution
0.7 mm
ZL
weight
kg
FJLD
Accessory screws
INFOTEXT
website
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D