Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
ZD80EB - Locating pin small head taper angle type
Bill of material
ZD80EB-30
CNSORDERNO
ZD80EB-30
SC
Series code
ZD80EB
LX
type
Side adjustment type
ZC
texture of material
A6063
ST
surface treatment
Black anodizing
GG
Specifications
30
SS
Platform size
29x50 mm
XC
trip
25 mm
LRL
Load resistance
9.8 N
RKR
Rotation of the knob by 1 revolution
0.8 mm
ZL
weight
0.1
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D