Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
HEFA
Description
ZD86BW - Z-axis simple adjustment assembly · rack and pinion type · graduated strut type
Bill of material
ZD86BW-D20-L200-A160
CNSORDERNO
SC
Series code
ZD86BW
LX
type
Graduated strut type
ZZCZ
Pillar material
SUS304
HKCZ
Slider material
aluminium alloy
HKST
Slider surface treatment
clear anodizing
D
20 mm
DGC
D Tolerance
-0.020/-0.053
L
mm
A
mm
YXXC
Effective stroke
mm
LRL
Load resistance
25 N
ZL
weight
INFOTEXT
website
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D