Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
HEFA
Description
ZE29 - Stripper guide post, straight rod type, shoulder type
Bill of material
ZE29AB-D25-L90
CNSORDERNO
SC
Serial code
TYPE
type
SUMP
Sump
MT
material
SUJ2
HARDNESS
hardness
58HRC~
N
Number of oil grooves N
D
mm
L
mm
P
mm
TC
Tolerance class
p6
TOL
tolerance
mm
ME
M depth e
B
mm
R
mm
F
8 mm
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D