Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
VAG
Description
ZETAcontrol PN 8
Bill of material
ZETAcontrol_DN350-PN8_EA
PN
pressure rate
8 mm
DN
nominal diameter
mm
LODLEVEL
LOD Level
TXT01
Product
VAG ZETAcontrol Knife Gate Valve
TXT02
DN / PN
TXT03
DN / PN
electric actuator (EA)
H1
height
mm
H2
height
mm
D
outside diameter flange
mm
DK
hole circle
mm
L
length
mm
HS1
400 mm
B1
247 mm
C1
282 mm
C2
191 mm
C3
length of handle
63 mm
DHA1
handwheel diameter actuator
200 mm
NSL
number of blind holes
10 mm
D2
thread-blind hole
mm
NL
no. of holes
6
D3
bore diameter
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D