Catalog navigation
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
HEFA
Description
ZF09 - Linear bearing - flanged type, intermediate type, medium
Bill of material
ZF09QB-d30
CNSORDERNO
SC
Series code
LX
type
WTCZ
Coat material
SUJ2
WTYD
Jacket hardness
58HRC~
WTST
Coat surface treatment
GZCZ
Ball material
SUJ2
BCJCZ
Cage material
resin
MFQCZ
Seal ring material
Nitrile rubber
WD
Operating ambient temperature
-18~80℃
DD
d
mm
DDT
d Tolerance
mm
D
mm
DT
D Tolerance
mm
L
mm
LT
L Tolerance
mm
H
mm
EE
e
mm
V
mm
DD1
d1
mm
DD2
d2
mm
VV
v
mm
PCD
P.C.D.
mm
W
mm
F
mm
A
mm
PX
Eccentricity (maximum)
mm
CZD
verticality Y
mm
FZ1
Basic rated load C (dynamic) N
FZ2
Basic rated load Co (static) N
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D