Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFA22 - Positioning and fixing parts, complete sets of clamps, single/double type
Bill of material
ZFA22-D40
CODE
code
ZFA22
TYPE
type
Double
MAT1
Body material
SUS440C
MAT2
Clamp nut material
SUS440C
MAT3
Clamp screw material
SCM435
HT1
Body heat treatment
High Frequency quenching
HT2
Heat treatment of clamping nut
Quenching and tempering
HT3
Heat treatment of clamping screws
Quenching and tempering
SUR1
Body surface treatment
Precision grinding (blackening)
SUR2
Clamp nut surface treatment
Black
SUR3
Surface treatment of clamping screws
black
D
H
80
D1
22
L
46
W
4
H1
20
CF
Clamping force
8 KN
AF
Allows for tightening torque
8 N.m
LINK
weblink
webxxx
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D