Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFA31_32 - Positioning and fixing parts, taper clamping bolts
Bill of material
ZFA31-M6-D15.5
CODE
code
TYPE
type
MAT1
Taper sleeve material
S45C
MAT2
Clamp bolt material
SCM435
HT
Heat treatment of clamping bolts
Quenching and tempering
SUR1
Taper sleeve surface treatment
Precision grinding (blackening)
SUR2
Surface treatment of clamping bolts
Black
M
D
D1
10
D2
11
D3
6.5
L
16.5
L1
17
L2
5.0
W
3
C
5
A
3.2
ATT
Applicable to the type of complete set of clamps
ZFA20-D40,ZFA21-D40,ZFA22-D40
LINK
weblink
webxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D