Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFA41 - Positioning fixed parts, two-way taper clamping pin
Bill of material
ZFA41-L33
CODE
code
ZFA41
TYPE
type
Standard
MAT1
Standard material
35CrMo
MAT2
Quite material
SCM435
HT
Heat treatment
Quenching and tempering
SUR
Surface treatment
Black
L
D
15.5
D1
11
D2
6.5
L1
16.5
ATT
Applicable to the type of complete set of clamps
ZFA20-D40,ZFA21-D40,ZFA22-D40
LINK
weblink
webxxx
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D