Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZFG03_06 - L-shaped connecting plate, all-in-one
Bill of material
ZFG04-3060-H100
CODE
Code
TYPE
Types of
Integrated • Counterbore
MAT1
GB material
MAT2
Equivalent material
ST
surface treatment
AAPS
Applicable aluminum profile specification
mm
H
mm
W
50 mm
S
34 mm
T
10 mm
A
55 mm
P
30 mm
DD1
d1
6.6 mm
DD2
d2
11 mm
HH
h
6.8 mm
Q
30 mm
U
12 mm
DD
d
9 mm
FF
f
4 mm
LINK
weblink
weblink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D