Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZGA21_22 - Cast Aluminum Corner Seat Standard Type
Bill of material
ZGA21-S60-H60
CODE
Code
TYPE
Type
Cast Aluminum Corner Seat,Adjustable Type
MAT
Material
ZL101A-T5
SUR
Surface Treatment
-
S
mm
H
mm
W
60 mm
T
10 mm
B
35 mm
P
25 mm
A
25 mm
V
30 mm
DD
d
6.5 mm
G
21.3 mm
G1
37 mm
Q
46 mm
X
25 mm
Y
25 mm
HCC
Add Positioning Holes
DD1
d1
0 mm
K
0 mm
E
0.0 mm
LINK
Network Station
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D