Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZJS31 - Motor mounting plate, type 1/L/T
Bill of material
ZJS31-J-42-C39
CODE
code
ZJS31
TYPE
type
T-shaped
MAT
material
S45C
SUR
Surface treatment
Hard chrome plating
ANNEX
Annex
-
SMT
Suitable Motor type
SPE
Specifications
C
L
94
H
63
T
12
H1
15
L1
48
PCD
P .C .D
0
A
31.0
W
43
M
-
D
22.0
S
68
FF
f
6
DD
d
6.5
LINK
weblink
webxxx
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D