Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
ZL 155 HF - Central domestic ventilation unit withheat recovery for up to 105 sqm
Bill of material
ZL 155 HF-366320
IDNR
Identnummer
TYP
Order reference
ZL 155 HF
ARTNR
Item No.
366320
LODDEST
LOD Destination
LODLEVEL
LOD Level
EEC
Energy efficiency class without sensor
B
EEC2
Energy efficiency class with sensor
A
AWF
Air volume flow
155 m^3/h
CV
Connection voltage
1/N/PE ~230 V, 50 Hz V
SPL
Sound power level
53 dB(A)
SPRL
Sound pressure level in 1 m
45 dB(A)
DHR
Degree of heat recovery
92 %
DHR2
Degree of heat recovery
88 %
NS
Nominal size DN
4 x DN 125
U
Application
Residental units ca. 50 to 105 m2
E
Execution
With Bypass and fire air supply/exhaust DN125 outside air DN125
W
Width
890 mm
H
Height
240 mm
D
Depth
510 mm
G
Weight
11 kg
INFO
Web
Info
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D