Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
ZL 300 VF - Central domestic ventilation unit withheat recovery for up to 200 sqm
Bill of material
ZL 300 VF-364300
TYP
Order reference
ZL 300 VF
ARTNR
Item No.
364300
LODDEST
LOD Destination
LODLEVEL
LOD Level
EEC
Energy efficiency class without sensor
A
EEC2
Energy efficiency class with sensor
A
AWF
Air volume flow
280 m^3/h
U
Application
Residental units ca. 90 to 200 m2
E
Execution
With Bypass and fire air supply/exhaust DN160 outside air DN160
W
Width
750 mm
H
Height
725 mm
D
Depth
469 mm
G
Weight
32 kg
INFO
Web
Info
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D