카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Z-LASER
Description
ZLP2 - High-performance laser projector with Z-FIBER laser source
Bill of material
ZLP2-V-WWW-X-Y-Z
PREVIEW
Preview
ARTNR
Article No.
ZLP2-V-WWW-X-Y-Z
GWT
Weight
6,6 kg
GRS
Größe
500 × 200 × 141 mm
GHM
Housing material
Metal
WLG
Wavelength
520, 638 nm
AGL
Output power
7, 14 mW
OEW
Fan angle
60x60, 80x80 °
PJK
Projection
2D, 3D, CAD
VSS
Supply voltage
24 VDC
IPS
IP Protection class
IP 65
LSK
Laser class
2M, 3R
TCL
Fiber-coupled laser
AWB
Laser class
Assembling, Mounting/set-up, Positioning
DBT
Data sheet
https://z-laser.com/wp-content/uploads/_download/Datasheets/Deutsch/Z-LASER_Datenblatt_ZLP2.pdf
PDI
Product information
https://z-laser.com/produkte/laserprojektor/zlp2/
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D