Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
ZMI - Retaining clamp
Bill of material
Retaining clamp ZMI
COMP
Company
SF Bordignon GmbH
A
Length
19 mm
B
Width
19 mm
H
Height
6 mm
G
Thickness
4 mm
D
Diameter
9 mm
T
Distance
9 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D