Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
ZN-80 - Z-Axis Compliance Device
Bill of material
ZN-80
ARTNR
Part-No.
15120038
TYP
Type
ZN
MODEL
Model
80
OPTION
Sensor
AGEF
Misalignment Capability in z-axis direction
8 mm
GE
Recommended max. Payload
2 kg
KBF
Spring Force Range
20 / 40 N
KBP
Pneumatic Force Range 1 bar - 6 bar
10 - 150 N
FMZ
Max. Tensile/Compressive (static load)
200 N
FV
Locking Force at p = 6 bar
150 N
M
Weight
0.516 kg
ZB
Cylinder Bore
20.00 mm
ZV
Displacement
2.86 cm³
LV
Air consumption each cycle open/close
0.04 l
OZ
Actuation time opening at p = 6 bar
0.20 s
SZ
Actuation time closing at p = 6 bar
0.20 s
WHG
Repeatability
+/- 0.03 mm
CTN
Customs Tariff Number
84799070
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D