Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Z-LASER
Description
ZQ1-F - Compact and powerful
Bill of material
zq1XX_XXX
PREVIEW
Preview
ARTNR
Article No.
zq1XX_XXX
GWT
Weight
0,69 kg
GRS
Size
158.5 × 65.2 × 51.5 mm
GHM
Housing material
Aluminium
WLG
Wavelength
405, 450, 520, 640, 660, 808 nm
AGL
Output power
400, 500, 1300, 1700 mW
OEW
Fan angle
10, 20, 30, 45, 60, 75, 90 °
PJK
Projection
dot, line
FKS
Focus
manual focus
DMR
Diameter
20 mm
VSS
Supply voltage
12 VDC – 24 VDC
IPS
IP Protection class
IP 67
AWB
Scope
Machine Vision, OEM
DBT
Data sheet
https://z-laser.com/wp-content/uploads/_download/Datasheets/English/Z-LASER_Datasheet_ZQ1.pdf
PDI
Product information
https://z-laser.com/produkte/lasermodul/zq-laser-familie/zq1/
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D