Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Z-LASER
Description
ZX10 - Small size, great performance
Bill of material
7130xxxxx
PREVIEW
Preview
ARTNR
Article No.
7130xxxxx
GWT
Weight
0,03 kg
GRS
Size
33 × 10 mm
GHM
Housing material
Stainless steel
WLG
Wavelength
635, 640, 660, 785, 830 nm
AGL
Output power
1, 5, 10, 15, 25, 30, 40, 60, 80, 100 mW
OEW
Fan angle
10, 20, 30, 45, 60, 75, 90 °
PJK
Projection
Cross, DOE, dot, line
FKS
Focus
fixed focus
DMR
Diameter
10 mm
VSS
Supply voltage
3,5-5,5 VDC
IPS
IP Protection class
IP 50, IP 67
AWB
Scope
Machine Vision, OEM, Positioning
DBT
Data sheet
https://z-laser.com/wp-content/uploads/_download/Datasheets/English/Z-LASER_Datasheet_ZX10-M.pdf
PDI
Product information
https://z-laser.com/produkte/lasermodul/zx-laser-familie/zx10/
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D