Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Z-LASER
Description
ZX20 - The precise laser module
Bill of material
7220xxxxx
PREVIEW
Preview
ARTNR
Article No.
7220xxxxx
GWT
Weight
0,125 kg
GRS
Size
116 × 20 mm
GHM
Housing material
Stainless steel
WLG
Wavelength
405, 450, 520, 635, 640, 660, 785, 830 nm
AGL
Output power
5, 10, 15, 25, 30, 40, 60, 80, 120, 160, 200 mW
OEW
Fan angle
5, 10, 20, 30, 45, 60, 75, 90 °
PJK
Projection
Cross, DOE, dot, line
FKS
Focus
fixed focus
DMR
Diameter
20 mm
VSS
Supply voltage
5 VDC – 30 VDC
IPS
IP Protection class
IP 67
AWB
Scope
Machine Vision, OEM, Positioning
DBT
Data sheet
https://z-laser.com/wp-content/uploads/_download/Datasheets/Deutsch/Z-LASER_Datenblatt_ZX20.pdf
PDI
Product information
https://z-laser.com/produkte/lasermodul/zx-laser-familie/zx20/
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D