Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Z-LASER
Description
ZXS10 - Small size, much power
Bill of material
7320xxxxx
PREVIEW
Preview
ARTNR
Article No.
7320xxxxx
GWT
Weight
0,14 kg
GRS
Size
17 x 85 mm
GHM
Housing material
Stainless steel
WLG
Wavelength
405, 450, 520, 635, 640, 660, 785, 830 nm
OEW
Fan angle
10, 20, 30, 45, 60, 75, 90 °
PJK
Projection
Cross, DOE, dot, line
FKS
Focus
fixed focus
DMR
Diameter
10 mm
VSS
Supply voltage
5 VDC – 30 VDC
IPS
IP Protection class
IP 50, IP 67
AWB
Laser class
Machine Vision, OEM
DBT
Data sheet
https://z-laser.com/wp-content/uploads/_download/Datasheets/English/Datasheet_ZXS.pdf
PDI
Product information
https://z-laser.com/produkte/lasermodul/zx-laser-familie/zxs10/
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D