Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
ZZ0214 - Valve sensors for rising stem valves
Bill of material
ZZ0214
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
ZZ0214: Rising stem valve sensor; 65 x 43 x 110 mm; M12 Connector; IP 65; IP 67;
DESCLONG
Long Description
Rising stem valve sensor; 65 x 43 x 110 mm; M12 Connector; IP 65; IP 67; (only in conjunction with an installation in the valve head that provides sufficient protection against mechanical damage of the sensor); Ambient temperature -25...85 °C
BN
Bestellnummer
ZZ0214
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SET IX5010+E11900
ERPGRSUPPLIER
ERP Group Supplier
P3
DELTIME
Delivery Time
10.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D