Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
ZZB145 - ZZ-Replacement segment
Bill of material
ZZB14522-K28(Low)
ORDERNO
Order number
ZZB14522-K28
BD
Body diameter
145 mm
SHD
Spindle hole diameter
mm
G
Diameter
mm
D
Bristle diameter
mm
OPT
Density
L
Body length
100 mm
MAT1
Body material
Polypropylene + 30% glass fibre / PP-GFK (black)
MAT2
Bristle material
SDT
Standard delivery time
Max. 10 working days
CTN
Customs Tariff Number
96035000
LODLEVEL
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D