Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
ZZB155 - Mink Zick-Zack-System – Segment
Bill of material
ZZB15524-K19(Low)
ORDERNO
Order number
ZZB15524-K19
BD
Body diameter
155 mm
SHD
Spindle hole diameter
mm
G
Diameter
mm
D
Bristle diameter
mm
OPT
Density
L
Body length
100 mm
MAT1
Body material
Polypropylene + 30% glass fibre / PP-GFK (black)
MAT2
Bristle material
SDT
Standard delivery time
Max. 10 working days
CTN
Customs Tariff Number
96035000
LODLEVEL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D