Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
ZZB33 - Mink Zick-Zack-System – Segment
Bill of material
ZZB338-K10(Low)
ORDERNO
Order number
ZZB338-K10
BD
Body diameter
33 mm
SHD
Spindle hole diameter
mm
OPT
Density
G
Diameter
mm
L
Body length
100 mm
D
Bristle diameter
mm
MAT1
Body material
Polyamide 6 + 15% glass fibre / PA-GFK (black)
MAT2
Bristle material
SDT
Standard delivery time
Max. 10 working days
LODLEVEL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D