Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
ZZS65 - ZZ-Collar
Bill of material
ZZS6520-K4
ORDERNO
Order number
ZZS6520-K4
SHD
Spindle hole diameter
mm
BD
Body diameter
65 mm
L
Body length
20
MAT1
Body material
Polyamide 6 + 15% glass fibre / PA-GFK (black)
OPT
To be used with
SDT
Standard delivery time
Max. 10 working days
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D