Catalog navigation
Seleção de modelos em CAD
Available products: 15
HELP_VARIABLE
Company
Advance Automation
Description
Series I Cylinders - Cylinders
Bill of material
I-1.5X0.125-0.625-MS4-FCX-RCX-2-N38-11
PN
Part Number
SER
Cylinder Series
I
BORE
Bore
polegada
STROKE
Stroke
polegada
RETYPE
Rod End Type
MOUNT
Mount
RODDIA
Rod Diameter
polegada
HECUSH
Front Cushion
CECUSH
Rear Cushion
RE
Rod End
NF
Wrench Flats (Rod End)
REEXT
Rod Extention
polegada
RETHDL
Thread Extention
polegada
DBLRE
Double Rod End
NF2
Wrench Flats (Double Rod End)
DBLREEXT
Rod Extention - Double RE
DBLRETHDL
Thread Extention - Double RE
PORTS
Port Type
HEPORT
Head End Port Position
CEPORT
Cap End Port Position
XI
Trunnion Location
polegada
HCRTN
Hard Coat, Rod, Tie Rod Material
M
Magno Piston Option
H
Hydraulic Rod Seal Option
NL
Non-Lube Option
PL
Pre-Lube Option
SEALMAT
Seal Material
MRW
Metallic Rod Wiper
SRE
Spring Return or Spring Extend
BUMP
Bumpers
EP
Epoxy Paint
AS
Adjustable Stroke
ASL
Adjustable Stroke Length
polegada
PPS
Poly Pak Piston Seals
ST
Stop Tube
STL
Stop Tube Length
polegada
NRR
Non-Rotating Rod
AMH
Additional Mounting Holes (Position 3 std.)
Recomendações
Loading ...
Baixar modelos em CAD
Previews
3D
2D