Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
AGRO
Description
1282-76 - Installation housing, HaloX® 180 with tunnel 325
Bill of material
1282-76
CNSORDERNO
Order number
1282-76
BZ
Designation
Installation housing, HaloX® 180, w. front part magn. holder + tunnel 325, for slab ceilings completely mounted
LOD
Level of Details
SYS
System
Installation housing, HaloX® 180
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
0-180 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
35 W
LLNHT
Lamp wattage max.
75 W
GD
Housing diameter Ø
210 mm
TF
Depth including the front part
120 mm
TL
Tunnel length
325 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
CNSMASSEXACT
Individual net weight
702.500 g
CNSVOLUMEEXACT
Single volume
13.680 L
CNSEAN
EAN-Code
4013456548442
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180, with 325 mm tunnel, with universal front part For magnetic connection Installation diameter: 180 mm Depth including front part: 120 mm Max. lamp power (LED): 35 W Max. lamp power (NV/HV/TC): 75 W Installation diameter of lighting fixture / loudspeaker __________ (please insert) Installation depth of lighting fixture / loudspeaker___________ (please insert) Diameter of cover of lighting fixture / loudspeaker ____________ (please insert) Article No: 1282-76 / E-No.: 920 896 829
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D