您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
9192-77
AGRO
Cavity wall installation, Sound insulation
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{agro_bim/hohlwand_schallschutz/9192_77.prj},{NB=9192-77(2)},{CNSORDERNO=9192-77},{BZ=Hohlwand Verbindungskasten, 240 x 140 x 72 mm, halogenfrei, mit Deckel, mit Geräteschrauben},{LOD=2},{L=238},{B=140},{T=72},{FR=4 x 68 },{K=16},{AO20=8},{AO25=2},{AO32=2},{ENO=155112029},{IP=-},{OP=10},{CNSMASSEXACT=244.6},{CNSVOLUMEEXACT=2.965},{CNSEAN=4013456230019},{INFOLINK=HTML (Online)},{INFOTEXT=UP-Abzweigdose Quickbox Für Installation in Hohlwände und Hohldecken Länge x Breite x Tiefe: 240 x 140 x 72 mm. Aus ABS, halogenfrei, GDP 850°C, VDE geprüft, Ausbrechöffnungen Ø 20 mm: 8, Ø 25 mm: 2; Ø 32 mm: 2, für Klemmen bis 16mm2 Artikelnummer: 9192-77 / E-No.: 155 112 029},{ETIM40=EC002601},{HR=00220.00100.0000},{PICTURESMALL=9192_77.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
9192-77 - Junction housig 240 x 140 x 72 mm
Bill of material
9192-77
CNSORDERNO
Art. No.
9192-77
BZ
Designation
Cavity wall junction casing, 240 x 140 x 72 mm, halogen-free, with cover, with device screws
LOD
Level of Details
300
200
300
200
L
Length
238
mm
B
Width
140
mm
T
Depth
72
mm
FR
Cut hole Ø
4 x 68
mm
K
For clamps up to
16
mm2
AO20
Break-out openings Ø 20 mm
8
AO25
Break-out openings Ø 25 mm
2
AO32
Break-out openings Ø 32 mm
2
ENO
E-Number
155112029
CNSMASSEXACT
Individual net weight
244.6
g
CNSVOLUMEEXACT
Single volume
2.965
l
CNSEAN
EAN-Code
4013456230019
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox flush-mount junction box For installation in cavity walls and cavity ceilings Length x Width x Height/Depth: 240 x 140 x 72 mm. Made from ABS, halogen-free, GWT 850°C, VDE-tested. With 8 break-out holes of Ø 20 mm, 2 of Ø 25 mm and 2 of Ø 32 mm. For clamps of up to 16mm2 Article No.: 9192-77 / E-No.: 155 112 029
ETIM40
ETIM 40
EC002601
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D