您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Anderson Negele America
Created: 15.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
SX5089100000300
Anderson Negele America
Biopharmaceutical
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{anderson/biopharmaceutical/sx_asmtab.prj},{NB=SX5089100000300},{PC=SX},{SR=5},{FIT=089},{DM=1},{M=0},{SWO=1},{SW=00},{C=#####},{CR=30},{PPATH=sl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
SX - Driftless Liquid Level Transmitter
Bill of material
SX5089100000300
PN
Part No.
SX5089100000300
PC
Product Code
SX
SR
Span Range
0-30" min to 0-140" max
0-140.1" min to 0-415" max
0-415.1" min to 0-830" max
0-830.1" min to 0-1385" max
0-30" min to 0-140" max
0-140.1" min to 0-415" max
0-415.1" min to 0-830" max
0-830.1" min to 0-1385" max
FIT
Fitting
Anderson Flush Mount Long
Anderson Flush Mount Short
Cherry Burell Flush Mount Long
Cherry Burell Flush Mount Short
King Gage Flush Mount Long
King Gage Flush Mount Medium
King Gage Flush Mount Short
Tank Mate Flush Mount Long (requires additional adapter)
Tank Mate Flush Mount Medium (requires additional adapter)
Tank Mate Flush Mount Short (requires additional adapter)
1-1/2" Tri-Clamp
2" Tri-Clamp
3" Tri-Clamp
1-1/2" NPT
Rosemount/Foxboro Sanitary Spud - Short
Rosemount/Foxboro Sanitary Spud - Long
Endress & Hauser Universal Adaptor - Short
Endress & Hauser Universal Adaptor - Long
Anderson Flush Mount Long
Anderson Flush Mount Short
Cherry Burell Flush Mount Long
Cherry Burell Flush Mount Short
King Gage Flush Mount Long
King Gage Flush Mount Medium
King Gage Flush Mount Short
Tank Mate Flush Mount Long (requires additional adapter)
Tank Mate Flush Mount Medium (requires additional adapter)
Tank Mate Flush Mount Short (requires additional adapter)
1-1/2" Tri-Clamp
2" Tri-Clamp
3" Tri-Clamp
1-1/2" NPT
Rosemount/Foxboro Sanitary Spud - Short
Rosemount/Foxboro Sanitary Spud - Long
Endress & Hauser Universal Adaptor - Short
Endress & Hauser Universal Adaptor - Long
NOTE
Note
-
DM
Diaphragm Material
SS-316L Electropolished
Hastelloy "C"
SS-316L Electropolished
Hastelloy "C"
M
Mounting
Horizontal
Vertical
Other
Horizontal
Vertical
Other
SWO
Sensor Wiring Options
Straight FWC Options
90 degree FWC Options
Straight FWC Options
90 degree FWC Options
SW
Sensor Wiring
Quick Disconnect Receptacle (QDR) w/No Cable, no FWC
QDR & Field Wireable Connector (FWC) w/No Cable
QDR w/25 ft Molded Cordset
QDR & FWC w/50 ft Molded Cordset
QDR & FWC w/100 ft Molded Cordset
1/2" NPT No QDR, no FWC and no Cable (No sensor warranty for water damage)
Quick Disconnect Receptacle (QDR) w/No Cable, no FWC
QDR & Field Wireable Connector (FWC) w/No Cable
QDR w/25 ft Molded Cordset
QDR & FWC w/50 ft Molded Cordset
QDR & FWC w/100 ft Molded Cordset
1/2" NPT No QDR, no FWC and no Cable (No sensor warranty for water damage)
C
Calibration
Height in Inches W.C.
Field Calibrated
Height in Inches W.C.
Field Calibrated
CR
Calibration Range
Inches of Water Column
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D