您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Appleton
Created: 01.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Appleton
APPFTR13B12MB020
Appleton
Enclosures & Controls
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{appleton_group/enclosures_controls/appft_asmtab.prj},{NB=APPFTR13B12MB020},{PD=Appleton™ APPFT 25kAIC Power Distribution Panelboards},{SERIES=APPFT – Appleton Factory Sealed 25kAIC Power Panel},{PS=R},{CR=1},{V=3},{WS=B},{NOC=12},{MT=MB},{AR=020},{PPATH=appft_parts/appft_asmtpl.prj},{D=},{A=2003.60 (78.88)},{B=593.9 (23.38)},{C=266.7 (10.5)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Appleton
Description
Appleton™ APPFT 25kAIC Power Distribution Panelboards - Enclosures & Controls
Bill of material
APPFTR13B12MB020
PD
Product Description
Appleton™ APPFT 25kAIC Power Distribution Panelboards
PN
Part Number
APPFTR13B12MB020
SERIES
Series
APPFT – Appleton Factory Sealed 25kAIC Power Panel
PS
Panel Size
R - 24 Circuit with Main Breaker or 36 Circuit without Main Breaker
R - 24 Circuit with Main Breaker or 36 Circuit without Main Breaker
CR
Current Rating
100 Amp
225 Amp
100 Amp
225 Amp
V
Voltage
480
277/480
480
277/480
WS
Wire System
3P, 3W
3P, 4W
3P, 3W
3P, 4W
NOC
Number of Circuits
12 circuits
18 circuits
24 circuits
30 circuits
36 circuits
12 circuits
18 circuits
24 circuits
30 circuits
36 circuits
MT
Main Type
Main Breaker
Main Lug Only
Main Breaker
Main Lug Only
AR
Ampere Rating
20AT
25AT
30AT
40AT
50AT
60AT
70AT
80AT
90AT
100AT
110AT
125AT
150AT
175AT
200AT
225AT
20AT
25AT
30AT
40AT
50AT
60AT
70AT
80AT
90AT
100AT
110AT
125AT
150AT
175AT
200AT
225AT
D
Aproximate Overall Dimensions
A
A (Height)
2003.60 (78.88)
mm (in.)
B
B (Width)
593.9 (23.38)
mm (in.)
C
C (Depth)
266.7 (10.5)
mm (in.)
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D