Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Appleton
Description
Appleton™ PlexPower™ Series Factory Sealed Panelboards - Enclosures & Controls
Bill of material
RQSA111L03
PD
Product Description
Appleton™ PlexPower™ Series Factory Sealed Panelboards
PN
Assembly Part Number
RQSA111L03
SERIES
Series
MAT
Panel Material
ATR
Ambient Temperature Rating
WM
Wiring Method
SIZE
Panel Size
VOLT
System Voltage
BR
Bus Rating
TYPE
Main Type
NOC
Number of Circuits
MBAR
Main Breaker Ampere Rating
D
Dimensions:
A
A (Length)
370 (14.5) mm (in.)
B
B (Width)
370 (14.5) mm (in.)
C
C (Depth)
250 (10) mm (in.)
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D