Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Appleton
Description
Appleton™ Code•Master™ LED Factory Sealed Luminaires - Lighting
Bill of material
CMLEDA102G5BUGCF
PN
Part No.
CMLEDA102G5BUGCF
SERIES
Series
Code Master LED
CERT
Certification
NEC/CEC Certified Code•Master LED Series
MOUNT
Mounting Style
LL
Lumen (nominal @ 5000K)
HS
Hub Size
CT
Color Temperature (CCT)
OA
Globe Type
LD
Light Distribution
V
Voltage
O1
Option 1
O2
Option 2
O3
Option 3
WT
Weight - Fixture Unit
17.2 (38) kg (lbs)
WTM
Weight - Mounting Hood
0.9 (2) kg (lbs)
WTLG
Weight - Lens Guard
0.45 (1) kg (lbs)
WTT
Weight - Total
18.55 (41) kg (lbs)
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung
2D