Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Appleton
Description
Powertite - Plugs and Receptacles
Bill of material
ADR30220.281
PD
Product Description
Appleton™ Powertite™ Series Pin and Sleeve Plugs, Connectors and Receptacles
PN
Part No.
ADR3022
TYPE
Product Type
AMP
Amperage
GSWP
Grounding Style and Wire/Pole
HUB
Mounting Box Hub Size
CD
Plug and Connector Cable Diameter
WRD
Receptacle Wire Recess Diameter
Zoll
DIM
Approximate Overall Dimensions:
A
A - Width
3.38 (85.73) in. [mm]
B
B - Length
3.38 (85.73) in. [mm]
C
C - Depth
2.81 (71.4) in. [mm]
MB
Mounting Box Part No.
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung
2D