Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Boteco
Description
P544 - STEEL MOUNTING FEET WITH STEEL STUD TYPE A - BALL R24 AND NON SLIP BASE
Bill of material
P54460.VZM16X170
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
60 mm
MIS02
H
20 mm
MIS03
H1
32 mm
MIS04
H3
22.5 mm
MIS05
E
24 mm
MIS06
s
10 mm
MIS07
R
24 mm
MIS08
d1
mm
MIS09
Q
mm
MIS10
Weight
- g
MIS11
F1
kN
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D