Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Brennan Industries
Description
7220-FG - FJS-MBSPT 90 Elbow
Bill of material
7220-06-08-FG
PN
Part Number
7220-06-08-FG
B1
B1 JIC 37
9/16-18
B2
B2 BSPT
1/2-14
MAT
Material
Steel
B1D
B1 Drill
7.5 mm
B2D
B2 Drill
13.5 mm
L
L Length
31.8 mm
M
M Length
37.03 mm
C
C Hex
19.0 mm
Y
Y Flats
22.0 mm
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D