Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Buerkert
Description
6144APB - Single manifold for Buerkert flange
Bill of material
6144-639873-Single manifold for Buerkert flange
BUNR
Ident number
639873
AP
Manifold
1fach
A
Length
25.000 mm
B
Thread
8.000 mm
CNSMASSEXACT
Weight
0.005 kg
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D