Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Concens
Description
con25 - Load capacity up to 370 N
Bill of material
Concens 250050-252012-500000
CNSORDERNO
Part number
250050-252012-500000
HUB
Stroke length
mm
Inserisci valore per HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Inserisci valore per HUBST
Rod position
mm
cm
inch
ft
N
Noise reduction
G
Gearing
V
Voltage
P
Pitch
CL
Cable length
m
CN
Connector
H
Hall
SIP
Steel IP
B
Brackets
TC
Tube color
RC
Ring color
A
Length
220.000 mm
CNSMASSEXACT
Weight
0.300 kg
INFO
Info PDF
Online PDF
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
Dimensione
2D