您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
100-9054.00-00000
Dirak
Quarter-Turns
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{dirak/drehriegel/1_100_01_asmtab.prj},{NB=100-9054.00-00000(800201)},{GEH=32x6},{AUS=mit Erdungsmutter},{MAT=GDZn, verchromt},{TUR=8},{IP65=},{IP67=},{AUS1=0},{MAT1=0},{ZTYP=4},{L=0},{H=0},{SH=},{SK=},{SKAUS=0},{ZAUS=},{MON=},{INFO=Product page DIRAK.com},{PPATH=2012/assemblies/1_100_01_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Dirak
Description
1-100.01 - Quarter-Turn Pr20.1 L18
Bill of material
100-9054.00-00000
BESTNR
Order number
100-9054.00-00000
100-9054.00-00000
AUS
Housing Version
with grounding clip
with grounding clip
MAT
Housing Material
Zinc die, chrome plated
Zinc die, chrome plated
TUR
Door thickness
mm
Enter value for TUR
Door thickness
mm
cm
inch
ft
確定
IP65
O-Ring 12x2mm und Flachdichtung
Without
With
Without
With
IP67
O-Ring 10x2mm
Without
With
Without
With
AUS1
Insert versions
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
GDF 10 x 5mm France
Crescent (Czech)
Hex. 7/16"
Hex. 10mm
Star knob Ø50
Wing knob
Wing knob 2
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
GDF 10 x 5mm France
Crescent (Czech)
Hex. 7/16"
Hex. 10mm
Star knob Ø50
Wing knob
Wing knob 2
MAT1
Insert Material
-
-
ZTYP
Cam type
No Cam
No Cam
L
Cam length
0.000
0.000
mm
H
Cam height
0.000
0.000
mm
SH
Keys
Without
Without
SK
Dustcap and Finger Pull
Without
Finger pull for Bezel ø32, with area for company name or logo
Finger pull for Bezel ø32, without area for company name or logo
Dustcap (PP, black)
Dustcap (TPU, black)
Without
Finger pull for Bezel ø32, with area for company name or logo
Finger pull for Bezel ø32, without area for company name or logo
Dustcap (PP, black)
Dustcap (TPU, black)
SKAUS
Dustcap and Finger Pull
-
-
ZAUS
Emergency Handle + Anti-Rotation Device Pr20.1
Without
Emergency handle
Anti-rotation device, zinc plated
Anti-rotation device, black
Serrated lock washer, steel, zinc plated
Serrated lock washer, stainless steel
Spacer (Ø32 zinc die, chrome plated)
Spacer (Ø32 zinc die, black)
Without
Emergency handle
Anti-rotation device, zinc plated
Anti-rotation device, black
Serrated lock washer, steel, zinc plated
Serrated lock washer, stainless steel
Spacer (Ø32 zinc die, chrome plated)
Spacer (Ø32 zinc die, black)
MON
Installation
Without
Assembling of cam, without O-ring
Assembling of cam, with O-ring
Without
Assembling of cam, without O-ring
Assembling of cam, with O-ring
INFO
HTML Online
Product page DIRAK.com
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D