Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ERO
Description
Profil 40x40 mini - ERO Profile technic
Bill of material
SP2401N0010
ARTNR
Order-No.
SP2401N0010
ABMASSE
Dimensions cross section
40x40 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
10.35 cm^4
LY
10.35 cm^4
WX
5.18 cm³
WY
5.18 cm³
A
6.69 cm³
G
1.81 mm
GEW
Weight
0.018 kg
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D