Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ERO
Description
Profile 16x80 - ERO Profile technic
Bill of material
SP3101N0010
ARTNR
Order-No.
SP3101N0010
ABMASSE
Dimensions cross section
16x80 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
AUSFUEHRUNG
Execution cross section
OPT
More options
without
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
48.99 cm^4
LY
2.17 cm^4
WX
12.25 cm³
WY
2.55 cm³
A
7.82 cm³
G
2.12 kg/m
GEW
Weight
0.021 kg
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D