Catalog navigation
Selección de modelo CAD
Productos disponibles: 9
HELP_VARIABLE
Company
Fabory
Description
DIN 1478 - Turnbuckles made from tubes or bars
Bill of material
Turnbuckle DIN 1478 SP-M12
CNSORDERNO
Article Number
NENNID
Short description
D
Thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1478
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
3.6
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7326909890
ECLASS
eClass
23-13-01-01
UNSPSC
31162405
ETIM
EC010592
URL
https://www.fabory.com/es/p/16151120001
PACKAGING
Packaging Unit
PCS
P
Pitch
mm
D2
Diameter
mm
D3
Outer diameter min.
mm
D4
Clearance hole
mm
D5
Diameter
mm
C
Thickness of section
mm
L1
Overal length
mm
M
Thread length
mm
T
Distance ~
mm
NSB
Adjustability
mm
LOD
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D