Catalog navigation
Selección de modelo CAD
Productos disponibles: 111
HELP_VARIABLE
Company
Fabory
Description
DIN 186 B - T-head bolts with square neck, form B
Bill of material
T-head bolt DIN 186 B M12x140
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter of thread
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 186 B
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
T-head
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN2309
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-06-90
UNSPSC
31161617
ETIM
EC002354
URL
https://www.fabory.com/es/p/16190120140
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
B
Thread length
mm
K
Head height
mm
N
Head width
mm
M
Head length
mm
R1
Transition radius under head
mm
LS
Shank length
mm
LG
Distance from the last full form thread to the bearing face
mm
LOD
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
Dimensión
2D