Catalog navigation
Селекция на CAD модел
Налични продукти: 522
HELP_VARIABLE
Company
Fabory
Description
DIN 444 B & DIN 444 LB - Augenschrauben, Form B&LB
Bill of material
Augenschraube DIN 444 B & DIN 444 LB B M12x100
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN2310 B
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318130090
ECLASS
eClass
UNSPSC
31161610
ETIM
EC002359
URL
https://www.fabory.com/en-GB/p/55790120100
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Thread pitch
mm
DA
Inner diameter of the bearing surface H9
mm
B
Thread length
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
mm
BX3
B for L > 200
mm
X
Length of the thread run-out
mm
DK
Ball diameter max.
mm
R
Transition radius under head ~
mm
S
Across-flats-dimension max.
mm
LOD
Level of detail
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D